CPH320AP
3-Port USB Hub mit Apple® iPod® Anschluss. Anschlussmöglichkeiten für bis zu 3 USB Geräten, einschließlich des Apple iPod. Der Hub ist kompatibel zu den Betriebssystemen Windows 2000, ME, XP oder Vista und Mac OS X 9, OS X 10.1+.
CPH411
4 USB 1.1 ports. Integrated upstream USB cable. Works with all USB 1.1 devices. Lifetime Warranty.
CPH420MP
4 USB 2.0 ports for data transfer up to 480 Mbps. Built-in rechargeable battery power for USB devices. Works with all USB 1.1 and 2.0 devices. Lifetime Warranty.
CPH420P
4 USB 2.0 ports for data transfer up to 480 Mbps Port activity LEDs. External AC power adapter included. Works with all USB 1.1 and 2.0 devices. Lifetime Warranty.
CPH720P
7 USB 2.0 ports for data transfer up to 480 Mbps. Included hub stand allows for vertical placement. Port activity LED’s External AC power adapter included. Works with all USB 1.1 and 2.0 devices. Lifetime Warranty.
CPH743P
7 USB 2.0 ports for data transfer up to 480 Mbps. Included hub stand allows for vertical placement. Port activity LED’s External AC power adapter included. Works with all USB 1.1 and 2.0 devices. Lifetime Warranty.